! Filename: BFR93ACC.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .922 179.4 1.905 -.9 .001 45.4 .996 -.9 100 .921 178.2 1.904 -2.9 .002 84.9 .994 -2.7 200 .923 176.8 1.907 -5.3 .004 113.5 .999 -5.0 300 .927 175.4 1.906 -7.7 .008 127.4 1.007 -7.5 400 .931 173.9 1.906 -10.3 .012 133.9 1.010 -10.1 500 .938 172.4 1.915 -13.1 .018 139.1 1.016 -12.8 600 .947 170.9 1.922 -15.7 .025 141.2 1.025 -15.5 700 .961 169.3 1.932 -18.5 .033 142.6 1.035 -18.2 800 .973 167.7 1.938 -21.3 .043 144.2 1.046 -21.0 900 .990 166.0 1.947 -24.2 .054 145.1 1.058 -23.7 1000 1.008 164.3 1.963 -27.3 .067 144.6 1.073 -26.7 1200 1.051 160.8 1.988 -33.5 .098 143.5 1.105 -32.9 1400 1.104 156.9 2.032 -40.3 .135 140.8 1.145 -39.5 1600 1.162 152.5 2.060 -48.2 .183 137.8 1.186 -46.6 1800 1.236 147.4 2.092 -56.0 .238 133.0 1.224 -54.6 2000 1.312 142.0 2.118 -65.1 .302 127.7 1.262 -63.7 2200 1.386 136.2 2.107 -75.8 .372 121.4 1.300 -74.5 2400 1.438 129.0 2.124 -87.9 .448 113.6 1.352 -86.0 2600 1.460 120.7 2.037 -101.6 .524 105.4 1.388 -97.6 2800 1.453 111.0 1.971 -115.9 .597 96.1 1.396 -109.4 3000 1.445 101.4 1.840 -130.0 .661 88.2 1.359 -120.9