! Filename: BFR93ACD.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=30mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .940 179.3 1.922 -.9 .001 49.6 .995 -.9 100 .938 178.2 1.920 -2.8 .002 80.6 .994 -2.7 200 .938 176.8 1.924 -5.2 .004 109.2 .999 -5.0 300 .942 175.3 1.923 -7.5 .008 128.3 1.006 -7.5 400 .948 173.9 1.923 -10.0 .012 133.9 1.009 -10.2 500 .954 172.5 1.933 -12.8 .018 138.9 1.016 -12.9 600 .964 171.0 1.940 -15.4 .025 142.0 1.025 -15.6 700 .976 169.3 1.950 -18.1 .033 143.7 1.035 -18.4 800 .990 167.7 1.955 -20.8 .043 144.8 1.045 -21.2 900 1.006 166.1 1.965 -23.7 .055 145.3 1.057 -23.9 1000 1.023 164.4 1.980 -26.8 .068 144.8 1.073 -26.9 1200 1.065 160.9 2.006 -32.8 .099 143.5 1.104 -33.1 1400 1.117 157.2 2.050 -39.5 .137 140.7 1.144 -39.7 1600 1.175 152.8 2.078 -47.1 .185 137.9 1.186 -46.8 1800 1.248 147.8 2.110 -54.8 .241 133.1 1.224 -54.8 2000 1.327 142.4 2.137 -63.6 .304 127.7 1.263 -63.8 2200 1.403 136.7 2.128 -74.1 .375 121.5 1.301 -74.6 2400 1.456 129.7 2.147 -85.9 .451 113.7 1.356 -86.1 2600 1.481 121.6 2.062 -99.3 .529 105.4 1.394 -97.7 2800 1.478 112.0 1.999 -113.4 .603 96.2 1.406 -109.4 3000 1.475 102.4 1.870 -127.3 .669 88.3 1.372 -121.0