! Filename: BFR93ACE.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=8V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .785 179.3 1.767 -1.2 .001 59.0 .996 -.8 100 .784 178.1 1.766 -3.4 .003 90.8 .995 -2.6 200 .786 176.7 1.769 -6.4 .006 100.6 1.000 -4.7 300 .790 175.2 1.768 -9.4 .009 113.3 1.007 -7.2 400 .795 173.7 1.768 -12.6 .014 119.3 1.010 -9.7 500 .802 172.2 1.776 -16.0 .019 125.5 1.017 -12.3 600 .813 170.5 1.781 -19.2 .025 129.3 1.027 -14.8 700 .825 168.8 1.791 -22.7 .033 131.6 1.037 -17.5 800 .839 167.0 1.795 -26.1 .041 134.6 1.048 -20.3 900 .856 165.2 1.804 -29.7 .050 136.3 1.061 -23.0 1000 .875 163.3 1.816 -33.6 .062 137.0 1.076 -25.9 1200 .920 159.3 1.837 -41.3 .090 137.8 1.108 -32.1 1400 .971 154.9 1.870 -50.0 .124 136.1 1.146 -38.9 1600 1.024 149.8 1.883 -59.8 .167 134.1 1.182 -46.3 1800 1.090 143.7 1.894 -69.9 .218 129.7 1.212 -54.7 2000 1.153 137.1 1.892 -81.5 .276 124.4 1.235 -64.3 2200 1.207 130.3 1.851 -94.8 .339 118.1 1.251 -75.6 2400 1.224 122.5 1.819 -109.3 .404 110.4 1.271 -87.5 2600 1.208 114.0 1.700 -125.0 .467 102.4 1.269 -98.8 2800 1.164 104.6 1.597 -140.9 .522 94.0 1.234 -109.9 3000 1.124 95.7 1.459 -156.3 .570 86.9 1.165 -120.3