! Filename: BFR93ACF.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=8V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .872 179.3 1.854 -1.0 .001 50.9 .996 -.8 100 .870 178.1 1.853 -3.0 .002 81.4 .995 -2.5 200 .871 176.7 1.856 -5.6 .005 105.3 .999 -4.7 300 .875 175.2 1.855 -8.1 .008 122.1 1.006 -7.1 400 .880 173.7 1.856 -10.9 .012 127.9 1.009 -9.6 500 .888 172.3 1.865 -13.9 .017 133.7 1.016 -12.1 600 .897 170.6 1.872 -16.6 .023 136.7 1.025 -14.6 700 .910 169.0 1.881 -19.6 .032 138.8 1.035 -17.3 800 .922 167.3 1.888 -22.6 .041 141.0 1.046 -19.9 900 .939 165.6 1.898 -25.7 .051 141.9 1.058 -22.5 1000 .956 163.8 1.914 -29.0 .063 142.1 1.072 -25.3 1200 .999 160.1 1.941 -35.6 .091 141.9 1.104 -31.3 1400 1.051 156.0 1.985 -42.9 .127 139.7 1.144 -37.7 1600 1.108 151.5 2.012 -51.2 .171 137.3 1.184 -44.6 1800 1.181 146.1 2.046 -59.7 .223 133.0 1.221 -52.5 2000 1.255 140.3 2.074 -69.5 .284 127.8 1.257 -61.5 2200 1.326 134.2 2.065 -81.0 .351 121.7 1.292 -72.2 2400 1.371 126.7 2.082 -93.8 .423 114.1 1.338 -83.7 2600 1.383 118.2 1.995 -108.3 .497 106.0 1.366 -95.2 2800 1.367 108.4 1.922 -123.3 .564 96.9 1.361 -106.8 3000 1.348 98.6 1.791 -138.1 .623 89.2 1.312 -118.1