! Filename: BFR93ACG.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=8V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .916 179.3 1.901 -.9 .001 38.6 .995 -.8 100 .915 178.2 1.900 -2.8 .002 84.7 .994 -2.5 200 .917 176.8 1.903 -5.2 .004 109.2 .999 -4.7 300 .920 175.3 1.901 -7.5 .007 122.5 1.006 -7.1 400 .925 173.8 1.902 -10.1 .012 131.8 1.009 -9.6 500 .932 172.4 1.912 -12.8 .017 137.2 1.015 -12.1 600 .940 170.8 1.918 -15.4 .024 140.0 1.024 -14.6 700 .953 169.2 1.929 -18.1 .032 141.6 1.034 -17.3 800 .966 167.6 1.936 -20.8 .041 143.1 1.044 -19.9 900 .981 165.8 1.947 -23.7 .052 144.3 1.056 -22.4 1000 .998 164.2 1.962 -26.7 .063 143.9 1.070 -25.2 1200 1.041 160.7 1.990 -32.7 .093 143.5 1.101 -31.1 1400 1.091 156.9 2.036 -39.3 .128 141.0 1.141 -37.4 1600 1.147 152.6 2.068 -46.9 .173 138.5 1.181 -44.1 1800 1.222 147.6 2.107 -54.5 .226 134.3 1.220 -51.6 2000 1.298 142.3 2.145 -63.3 .286 129.2 1.260 -60.3 2200 1.375 136.6 2.150 -73.8 .355 123.3 1.301 -70.6 2400 1.433 129.6 2.185 -85.4 .430 115.9 1.359 -81.8 2600 1.463 121.5 2.120 -98.9 .508 108.0 1.403 -93.0 2800 1.467 111.8 2.072 -113.1 .583 98.9 1.418 -104.7 3000 1.470 102.0 1.957 -127.2 .651 90.9 1.388 -116.2