! Filename: BFR93ACH.S2P Version: 2.0 ! Philips part #: BFR93A Date: Jul 1990 ! Bias condition: Vce=8V, Ic=30mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .934 179.4 1.919 -.9 .001 51.8 .995 -.8 100 .933 178.2 1.918 -2.8 .002 80.8 .994 -2.6 200 .934 176.7 1.922 -5.1 .004 105.9 .999 -4.7 300 .937 175.2 1.920 -7.4 .007 121.6 1.006 -7.1 400 .941 173.7 1.921 -9.9 .012 130.8 1.009 -9.7 500 .948 172.3 1.932 -12.6 .017 135.5 1.015 -12.2 600 .957 170.7 1.938 -15.2 .024 140.0 1.024 -14.8 700 .969 169.1 1.949 -17.9 .032 141.4 1.034 -17.4 800 .982 167.5 1.955 -20.5 .042 143.2 1.044 -20.1 900 .997 165.8 1.966 -23.4 .052 143.8 1.056 -22.7 1000 1.015 164.1 1.982 -26.3 .065 143.9 1.070 -25.5 1200 1.056 160.6 2.009 -32.2 .095 143.0 1.101 -31.4 1400 1.106 156.8 2.057 -38.8 .130 140.5 1.141 -37.7 1600 1.162 152.6 2.087 -46.3 .175 138.1 1.182 -44.5 1800 1.235 147.7 2.126 -53.7 .229 133.8 1.220 -52.1 2000 1.312 142.4 2.164 -62.4 .290 128.7 1.260 -60.7 2200 1.390 136.8 2.167 -72.7 .358 122.8 1.302 -71.1 2400 1.449 129.9 2.204 -84.2 .434 115.4 1.360 -82.3 2600 1.481 122.0 2.137 -97.5 .513 107.4 1.406 -93.6 2800 1.486 112.3 2.092 -111.5 .588 98.4 1.422 -105.2 3000 1.489 102.6 1.976 -125.5 .657 90.4 1.395 -116.8