! Filename: BFR93AD.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=5V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .499 -44.2 42.811 149.9 .011 74.3 .853 -23.4 ! 39.5 100 .406 -88.8 28.622 124.9 .023 62.9 .606 -41.3 ! 31.9 200 .369 -127.6 17.097 107.9 .035 64.2 .392 -49.9 ! 26.0 300 .359 -144.5 11.934 99.3 .045 66.9 .301 -51.1 ! 22.5 400 .348 -153.5 9.173 94.3 .057 68.3 .257 -51.5 ! 20.1 500 .367 -160.2 7.512 89.4 .070 70.5 .232 -50.9 ! 18.4 600 .367 -167.0 6.297 86.7 .081 70.8 .218 -50.7 ! 16.8 700 .341 -168.3 5.464 83.7 .093 72.8 .210 -50.7 ! 15.5 800 .361 -175.7 4.781 81.3 .105 72.0 .207 -49.9 ! 14.4 900 .348 -177.4 4.317 78.8 .117 72.3 .204 -50.4 ! 13.4 1000 .349 176.8 3.861 76.0 .128 72.3 .198 -49.9 ! 12.5 1200 .352 173.4 3.286 71.2 .152 71.5 .189 -50.8 ! 11.1 1400 .371 168.3 2.852 66.7 .174 70.2 .182 -53.4 ! 9.9 1600 .358 166.1 2.548 63.4 .198 69.2 .183 -54.4 ! 8.9 1800 .345 158.4 2.273 59.3 .220 68.0 .185 -56.0 ! 7.8 2000 .352 154.7 2.126 56.0 .242 66.5 .175 -56.0 ! 7.3 2200 .367 147.1 1.932 52.6 .264 66.2 .152 -58.2 ! 6.4 2400 .390 148.6 1.810 49.5 .288 64.1 .141 -67.2 ! 6.0 2600 .391 146.3 1.694 46.1 .307 62.5 .142 -74.4 ! 5.4 2800 .388 142.6 1.628 43.3 .329 61.4 .142 -78.4 ! 5.0 3000 .407 136.2 1.537 40.6 .352 59.2 .129 -80.1 ! 4.6