! Filename: BFR93AE.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=8V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .836 -17.4 14.523 166.8 .015 80.3 .974 -8.2 ! 41.4 100 .774 -40.8 12.937 149.5 .033 69.0 .897 -18.6 ! 33.3 200 .658 -74.4 10.324 130.3 .053 58.2 .744 -29.2 ! 26.2 300 .566 -96.3 8.091 116.7 .064 52.8 .629 -34.0 ! 22.0 400 .521 -113.0 6.567 108.2 .073 50.6 .556 -36.5 ! 19.3 500 .501 -126.2 5.611 100.5 .080 51.2 .508 -37.3 ! 17.5 600 .475 -137.6 4.769 95.5 .087 52.4 .479 -37.9 ! 15.8 700 .454 -142.4 4.169 91.2 .092 53.8 .458 -38.4 ! 14.4 800 .444 -151.4 3.669 87.1 .100 56.2 .447 -38.8 ! 13.2 900 .430 -157.2 3.337 83.7 .107 57.8 .439 -39.5 ! 12.3 1000 .425 -164.0 3.003 79.8 .114 58.9 .427 -39.8 ! 11.3 1200 .422 -173.4 2.565 73.6 .128 61.8 .416 -41.5 ! 9.9 1400 .436 179.2 2.250 67.7 .145 63.8 .407 -44.3 ! 8.7 1600 .419 173.0 2.022 64.2 .162 66.4 .407 -46.5 ! 7.7 1800 .407 166.3 1.803 59.0 .182 67.1 .405 -48.8 ! 6.7 2000 .420 157.8 1.688 55.2 .200 68.0 .398 -51.0 ! 6.1 2200 .440 151.2 1.532 51.4 .221 69.1 .376 -54.4 ! 5.3 2400 .460 149.1 1.453 47.3 .244 68.8 .367 -60.2 ! 4.9 2600 .463 145.2 1.363 44.1 .264 68.2 .367 -65.6 ! 4.4 2800 .448 138.4 1.297 41.7 .289 68.0 .369 -69.2 ! 3.9 3000 .466 134.0 1.225 38.6 .316 67.2 .354 -72.7 ! 3.4