! Filename: BFR93AF.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=8V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .736 -24.7 24.131 161.4 .013 77.8 .948 -12.7 ! 41.0 100 .639 -55.3 19.698 140.2 .030 65.6 .804 -26.6 ! 32.7 200 .513 -92.7 13.931 120.1 .044 58.4 .600 -37.4 ! 26.1 300 .452 -113.9 10.264 108.5 .054 57.0 .486 -40.8 ! 22.4 400 .414 -129.2 8.059 101.5 .062 58.5 .421 -41.7 ! 19.8 500 .413 -140.5 6.731 95.2 .072 60.1 .384 -41.6 ! 18.1 600 .380 -149.0 5.659 91.2 .081 61.7 .361 -41.7 ! 16.3 700 .370 -152.9 4.933 87.6 .090 64.4 .346 -41.7 ! 15.1 800 .373 -161.9 4.329 84.3 .100 65.1 .338 -41.5 ! 13.9 900 .368 -165.5 3.911 81.3 .109 66.5 .333 -42.0 ! 13.0 1000 .368 -172.8 3.506 78.1 .119 66.7 .325 -42.0 ! 12.0 1200 .368 -179.3 2.975 72.8 .140 67.7 .314 -43.1 ! 10.6 1400 .383 173.9 2.603 67.7 .160 67.7 .307 -45.7 ! 9.4 1600 .367 169.3 2.335 64.2 .181 68.5 .308 -47.4 ! 8.4 1800 .359 161.2 2.083 59.8 .201 67.7 .307 -49.0 ! 7.4 2000 .369 157.9 1.955 55.8 .222 67.5 .300 -50.4 ! 6.9 2200 .388 148.4 1.777 52.5 .243 67.9 .279 -53.2 ! 6.1 2400 .403 149.8 1.651 48.5 .266 66.3 .267 -59.4 ! 5.4 2600 .400 144.1 1.552 46.1 .286 65.5 .266 -64.9 ! 4.9 2800 .395 138.9 1.491 42.8 .308 64.4 .268 -67.8 ! 4.5 3000 .408 134.4 1.415 40.1 .331 63.2 .253 -70.5 ! 4.1