! Filename: BFR93AG.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=8V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .623 -33.5 35.357 154.9 .012 76.1 .901 -18.2 ! 40.3 100 .501 -70.8 25.815 130.9 .025 62.7 .694 -34.4 ! 32.3 200 .410 -109.3 16.357 112.3 .038 62.0 .477 -43.3 ! 26.2 300 .369 -129.1 11.632 102.7 .048 63.3 .377 -44.7 ! 22.6 400 .346 -141.8 8.956 96.9 .058 65.8 .325 -44.9 ! 20.1 500 .351 -150.3 7.403 91.8 .069 66.7 .297 -44.2 ! 18.4 600 .339 -158.0 6.202 88.2 .080 69.2 .281 -43.8 ! 16.7 700 .324 -162.5 5.386 85.2 .091 69.8 .272 -44.1 ! 15.4 800 .336 -168.1 4.723 82.5 .104 70.2 .267 -43.5 ! 14.3 900 .331 -171.1 4.250 79.8 .115 70.7 .263 -43.9 ! 13.4 1000 .326 179.9 3.818 77.1 .125 70.7 .258 -43.7 ! 12.4 1200 .318 175.4 3.245 71.8 .148 70.5 .248 -44.7 ! 11.0 1400 .351 171.7 2.823 67.3 .171 69.8 .242 -47.1 ! 9.8 1600 .331 167.2 2.530 64.0 .193 69.3 .244 -48.5 ! 8.8 1800 .317 158.1 2.248 60.0 .215 68.1 .243 -50.2 ! 7.8 2000 .340 156.3 2.114 56.4 .235 67.2 .236 -50.7 ! 7.3 2200 .356 145.7 1.918 52.8 .259 66.7 .215 -52.8 ! 6.5 2400 .379 147.0 1.784 49.3 .280 64.9 .203 -59.2 ! 5.9 2600 .376 145.8 1.677 47.1 .301 63.7 .202 -66.0 ! 5.3 2800 .363 141.8 1.601 44.2 .322 62.7 .204 -68.6 ! 4.9 3000 .388 133.5 1.519 41.0 .342 60.9 .190 -70.5 ! 4.5