! Filename: BFR93AH.S2P Version: 2.0 ! Philips part #: BFR93A Date: May 1990 ! Bias condition: Vce=8V, Ic=30mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .572 -39.6 41.364 151.0 .012 73.0 .866 -21.3 ! 40.1 100 .447 -79.2 28.224 126.2 .023 63.2 .632 -37.7 ! 32.2 200 .369 -117.3 17.123 109.0 .036 64.3 .422 -45.0 ! 26.2 300 .336 -134.9 11.967 100.1 .046 65.9 .333 -45.6 ! 22.6 400 .324 -146.6 9.213 95.0 .058 68.7 .288 -45.2 ! 20.1 500 .339 -154.1 7.585 90.0 .069 70.1 .265 -44.3 ! 18.4 600 .332 -161.4 6.325 87.1 .081 70.4 .252 -44.0 ! 16.8 700 .312 -164.2 5.508 84.2 .093 72.1 .244 -43.8 ! 15.5 800 .308 -172.9 4.816 81.6 .105 71.4 .242 -43.5 ! 14.3 900 .312 -174.5 4.331 79.1 .116 72.3 .239 -43.9 ! 13.4 1000 .312 177.6 3.892 76.1 .127 72.1 .233 -43.6 ! 12.5 1200 .315 174.0 3.293 71.4 .152 71.6 .226 -44.7 ! 11.0 1400 .340 169.3 2.873 67.0 .175 70.0 .220 -47.4 ! 9.9 1600 .320 168.3 2.574 63.7 .199 69.6 .223 -49.2 ! 8.9 1800 .296 157.3 2.285 60.2 .218 68.2 .224 -50.2 ! 7.8 2000 .329 157.2 2.136 56.3 .240 66.8 .216 -50.6 ! 7.3 2200 .346 146.9 1.944 53.0 .263 66.4 .195 -52.9 ! 6.5 2400 .358 146.9 1.827 49.9 .285 64.5 .182 -59.9 ! 6.0 2600 .374 145.5 1.705 46.7 .304 63.0 .181 -66.2 ! 5.4 2800 .346 140.4 1.631 44.0 .326 61.8 .182 -69.4 ! 4.9 3000 .380 133.9 1.535 40.9 .348 60.1 .169 -70.8 ! 4.5