! Filename: BFR93AWC.S2P Version: 4.0 ! Philips part #: BFR93AW Date: Jun 1994 ! Bias condition: Vce=5V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .804 -17.6 18.550 166.2 .012 81.9 .970 -8.8 ! 42.1 100 .733 -41.4 16.474 149.3 .029 69.9 .878 -19.7 ! 34.1 200 .603 -72.3 12.745 129.6 .046 60.1 .705 -30.4 ! 27.1 300 .515 -94.6 9.946 117.1 .058 55.9 .579 -35.0 ! 23.1 400 .461 -111.4 8.016 108.6 .066 55.3 .498 -37.0 ! 20.4 500 .430 -123.6 6.676 102.6 .074 56.0 .447 -38.0 ! 18.3 600 .410 -133.8 5.719 97.8 .081 57.4 .415 -38.3 ! 16.8 700 .395 -141.9 4.990 93.8 .089 58.7 .394 -38.2 ! 15.4 800 .383 -149.0 4.428 90.3 .097 60.3 .381 -37.8 ! 14.3 900 .375 -155.5 3.971 87.1 .104 61.5 .369 -37.0 ! 13.3 1000 .370 -161.4 3.606 84.4 .112 62.7 .357 -36.3 ! 12.4 1200 .374 -171.5 3.052 79.4 .127 64.5 .330 -35.8 ! 10.8 1400 .384 -178.9 2.680 75.0 .144 66.0 .310 -37.9 ! 9.7 1600 .389 175.6 2.382 70.9 .161 66.6 .302 -41.5 ! 8.7 1800 .388 169.7 2.151 67.5 .176 67.7 .300 -43.2 ! 7.8 2000 .398 163.0 1.974 64.2 .193 68.5 .292 -43.9 ! 7.0 2200 .419 157.7 1.832 61.3 .209 69.2 .271 -45.8 ! 6.4 2400 .443 154.4 1.714 57.9 .226 69.4 .253 -51.8 ! 5.9 2600 .454 152.9 1.598 55.4 .241 69.2 .251 -59.5 ! 5.4 2800 .453 150.0 1.532 52.7 .257 69.6 .261 -64.1 ! 5.0 3000 .452 145.7 1.457 50.0 .276 69.6 .266 -66.5 ! 4.6