! Filename: BFR93AWG.S2P Version: 4.0 ! Philips part #: BFR93AW Date: Jun 1994 ! Bias condition: Vce=8V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .837 -16.5 17.926 166.7 .012 81.5 .973 -8.1 ! 43.0 100 .766 -38.8 16.042 150.3 .028 71.0 .889 -18.1 ! 34.7 200 .629 -68.2 12.566 130.8 .045 60.5 .726 -28.0 ! 27.4 300 .531 -89.8 9.882 118.3 .056 56.2 .605 -32.3 ! 23.3 400 .469 -106.3 8.005 109.6 .065 55.6 .526 -34.1 ! 20.6 500 .433 -118.6 6.681 103.4 .072 56.1 .476 -35.0 ! 18.5 600 .407 -128.9 5.730 98.5 .080 57.4 .444 -35.3 ! 16.9 700 .388 -137.2 5.007 94.4 .087 58.8 .424 -35.1 ! 15.6 800 .374 -144.6 4.444 90.9 .095 60.2 .411 -34.7 ! 14.4 900 .364 -151.3 3.989 87.7 .102 61.3 .400 -34.1 ! 13.4 1000 .358 -157.5 3.621 84.9 .109 62.5 .388 -33.5 ! 12.5 1200 .360 -168.2 3.071 79.9 .124 64.3 .363 -33.1 ! 11.0 1400 .370 -176.2 2.694 75.4 .140 65.9 .343 -35.0 ! 9.8 1600 .373 178.2 2.393 71.2 .156 66.6 .334 -38.5 ! 8.7 1800 .373 172.1 2.161 67.8 .171 67.7 .332 -40.1 ! 7.9 2000 .381 165.1 1.982 64.4 .187 68.5 .325 -40.8 ! 7.1 2200 .403 159.5 1.840 61.5 .202 69.2 .304 -42.6 ! 6.5 2400 .427 156.0 1.721 58.0 .219 69.6 .285 -48.0 ! 6.0 2600 .440 154.5 1.604 55.5 .233 69.5 .282 -54.9 ! 5.4 2800 .439 151.4 1.540 52.8 .249 70.1 .291 -59.4 ! 5.1 3000 .439 147.2 1.463 50.1 .267 70.1 .295 -61.9 ! 4.6