! Filename: BFS17A.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .914 -15.3 6.375 167.9 .016 78.2 .987 -4.4 ! 39.8 100 .861 -36.3 5.939 153.0 .036 70.7 .948 -10.3 ! 31.3 200 .756 -64.3 4.811 132.2 .061 57.6 .859 -16.5 ! 23.1 300 .652 -88.0 3.983 116.6 .075 51.1 .790 -20.0 ! 18.7 400 .585 -104.6 3.245 105.6 .087 48.4 .750 -21.4 ! 15.6 500 .541 -116.1 2.725 98.2 .092 47.0 .720 -23.4 ! 13.4 600 .528 -127.0 2.386 91.9 .099 46.8 .706 -24.5 ! 12.0 700 .491 -136.5 2.089 85.0 .103 46.6 .696 -26.1 ! 10.5 800 .485 -145.1 1.879 79.9 .106 48.6 .691 -27.4 ! 9.5 900 .480 -151.4 1.701 76.2 .112 49.5 .688 -28.9 ! 8.5 1000 .471 -157.6 1.546 70.4 .117 51.0 .683 -30.5 ! 7.6 1200 .479 -167.7 1.333 62.9 .124 54.2 .682 -34.2 ! 6.3 1400 .477 -175.5 1.170 56.8 .135 57.5 .677 -38.3 ! 5.1 1600 .475 176.6 1.051 50.6 .146 61.7 .684 -42.4 ! 4.3 1800 .488 168.9 .946 45.3 .158 66.4 .685 -46.7 ! 3.4 2000 .487 159.0 .868 41.7 .176 69.5 .679 -51.3 ! 2.6