! Filename: BFS17AA.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=5V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .873 -11.3 6.365 170.8 .012 83.4 .993 -3.6 ! 40.8 100 .836 -27.0 5.970 157.3 .028 72.9 .965 -8.2 ! 32.3 200 .752 -51.7 5.289 140.5 .050 64.7 .900 -14.4 ! 25.3 300 .647 -71.2 4.488 126.7 .065 57.9 .838 -18.1 ! 20.7 400 .585 -87.4 3.824 116.6 .075 53.3 .790 -20.9 ! 17.7 500 .534 -101.1 3.406 107.5 .081 52.0 .758 -22.0 ! 15.8 600 .493 -111.8 2.943 101.0 .087 51.5 .735 -23.4 ! 14.0 700 .458 -119.3 2.614 95.9 .092 52.4 .720 -24.7 ! 12.5 800 .429 -130.1 2.334 90.2 .097 53.1 .709 -25.8 ! 11.3 900 .406 -137.1 2.131 85.9 .101 55.0 .702 -27.0 ! 10.3 1000 .388 -145.0 1.929 80.9 .105 56.1 .691 -28.2 ! 9.2 1200 .370 -157.1 1.671 73.8 .117 59.5 .682 -30.9 ! 7.8 1400 .373 -168.2 1.506 67.1 .129 62.7 .675 -34.0 ! 6.8 1600 .361 -177.1 1.352 62.7 .142 66.7 .674 -36.8 ! 5.9 1800 .352 171.9 1.215 57.1 .158 69.3 .671 -39.8 ! 4.9 2000 .363 164.6 1.142 52.9 .175 71.0 .665 -43.3 ! 4.3