! Filename: BFS17AB.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=5V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .742 -19.2 13.479 164.9 .011 77.4 .978 -6.3 ! 39.7 100 .663 -44.5 11.662 145.5 .025 69.0 .904 -13.3 ! 31.2 200 .536 -77.9 8.864 125.3 .040 61.2 .782 -18.8 ! 24.5 300 .449 -100.7 6.748 112.5 .048 58.1 .705 -20.0 ! 20.5 400 .411 -116.1 5.379 103.9 .055 59.3 .667 -20.9 ! 18.0 500 .382 -128.4 4.560 96.8 .063 60.5 .643 -21.4 ! 16.2 600 .360 -138.4 3.867 91.9 .070 62.5 .631 -22.0 ! 14.6 700 .335 -142.9 3.359 87.6 .077 65.0 .623 -23.0 ! 13.2 800 .338 -154.1 2.970 83.4 .085 66.3 .619 -23.9 ! 12.1 900 .315 -158.0 2.687 80.0 .093 68.6 .618 -24.8 ! 11.1 1000 .322 -166.0 2.428 76.0 .100 69.3 .611 -25.9 ! 10.2 1200 .321 -175.7 2.077 70.0 .118 71.4 .608 -28.4 ! 8.8 1400 .324 176.8 1.837 64.5 .135 72.7 .606 -31.6 ! 7.7 1600 .321 170.6 1.642 60.3 .153 74.1 .607 -34.2 ! 6.8 1800 .314 159.4 1.453 55.0 .171 75.1 .606 -37.2 ! 5.7 2000 .322 155.9 1.373 51.2 .191 75.2 .603 -40.4 ! 5.2