! Filename: BFS17AC.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=5V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .590 -29.5 21.379 158.1 .009 76.3 .950 -9.1 ! 38.6 100 .491 -64.5 16.515 134.4 .021 64.3 .828 -16.7 ! 30.6 200 .386 -103.1 10.912 114.5 .031 62.6 .689 -19.0 ! 24.3 300 .349 -124.1 7.833 103.6 .039 64.4 .630 -18.8 ! 20.6 400 .331 -137.6 6.080 96.8 .047 67.1 .603 -18.9 ! 18.1 500 .322 -146.7 5.055 90.8 .055 68.8 .590 -19.0 ! 16.4 600 .319 -155.5 4.244 86.9 .065 70.7 .585 -19.8 ! 14.8 700 .306 -157.4 3.666 83.3 .074 72.5 .582 -20.8 ! 13.5 800 .317 -165.6 3.232 79.7 .082 73.6 .582 -21.7 ! 12.4 900 .301 -172.1 2.909 76.9 .092 74.5 .582 -23.0 ! 11.5 1000 .307 -177.7 2.610 73.1 .100 75.1 .579 -23.9 ! 10.5 1200 .311 177.2 2.234 67.5 .119 75.8 .578 -26.5 ! 9.2 1400 .330 170.6 1.966 62.3 .138 76.4 .579 -29.8 ! 8.1 1600 .310 164.5 1.746 58.5 .157 77.4 .582 -32.6 ! 7.1 1800 .326 153.7 1.552 53.6 .175 77.6 .580 -35.4 ! 6.1 2000 .351 149.2 1.458 50.1 .196 77.2 .580 -38.5 ! 5.6