! Filename: BFS17ACA.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=2mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .562 178.8 1.536 -2.0 .002 90.1 1.004 -1.0 100 .561 177.3 1.534 -4.5 .005 89.1 1.007 -1.8 200 .564 174.9 1.531 -9.3 .009 97.1 1.005 -4.2 300 .566 172.3 1.524 -13.9 .014 100.9 1.006 -6.3 400 .572 169.8 1.522 -18.6 .020 105.2 1.015 -8.3 500 .580 167.2 1.519 -23.5 .026 108.3 1.023 -10.6 600 .590 164.6 1.520 -28.3 .032 111.6 1.031 -12.8 700 .602 161.8 1.512 -33.2 .040 114.4 1.041 -15.1 800 .616 158.9 1.505 -38.6 .048 116.3 1.054 -17.6 900 .630 156.1 1.494 -43.9 .057 118.6 1.068 -20.4 1000 .648 153.1 1.491 -49.3 .068 119.8 1.079 -23.1 1200 .683 146.9 1.464 -60.7 .094 121.5 1.107 -29.1 1400 .716 140.2 1.439 -73.0 .125 121.1 1.128 -35.8 1600 .747 132.6 1.380 -86.8 .162 119.2 1.140 -43.1 1800 .777 124.6 1.315 -100.8 .205 115.6 1.134 -51.2 2000 .805 116.9 1.240 -115.9 .250 110.8 1.110 -60.3