! Filename: BFS17ACB.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .786 178.9 1.760 -1.8 .001 78.6 1.004 -.9 100 .786 177.2 1.758 -4.0 .003 95.0 1.007 -1.7 200 .787 174.6 1.756 -8.2 .006 110.0 1.005 -3.9 300 .791 172.0 1.753 -12.3 .010 115.4 1.007 -5.9 400 .798 169.4 1.755 -16.4 .015 121.3 1.016 -7.9 500 .806 166.6 1.760 -20.7 .021 125.3 1.025 -10.0 600 .817 163.9 1.768 -24.9 .028 128.7 1.034 -12.1 700 .831 161.1 1.771 -29.3 .036 131.3 1.045 -14.3 800 .845 158.2 1.774 -34.0 .046 132.9 1.060 -16.6 900 .862 155.3 1.777 -38.8 .057 134.1 1.076 -19.2 1000 .883 152.4 1.786 -43.7 .069 134.5 1.090 -21.8 1200 .924 146.2 1.792 -53.9 .100 134.0 1.126 -27.6 1400 .967 139.2 1.805 -65.3 .137 131.2 1.161 -34.1 1600 1.008 131.4 1.780 -78.4 .182 127.6 1.187 -41.5 1800 1.051 123.0 1.750 -91.7 .233 122.1 1.198 -49.9 2000 1.086 114.6 1.695 -106.4 .287 115.7 1.189 -59.6