! Filename: BFS17ACC.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .871 178.9 1.847 -1.7 .001 70.4 1.004 -.9 100 .871 177.3 1.846 -3.8 .002 94.3 1.007 -1.7 200 .873 174.7 1.842 -7.8 .005 114.9 1.006 -3.9 300 .877 172.1 1.842 -11.6 .009 122.8 1.007 -5.8 400 .884 169.6 1.848 -15.6 .014 129.8 1.016 -7.8 500 .893 166.9 1.855 -19.7 .020 134.1 1.025 -9.8 600 .905 164.3 1.868 -23.7 .026 136.6 1.035 -11.8 700 .921 161.6 1.877 -27.9 .035 138.9 1.047 -14.0 800 .937 158.8 1.886 -32.5 .045 139.8 1.062 -16.3 900 .956 156.0 1.894 -37.0 .057 140.4 1.079 -18.9 1000 .977 153.1 1.912 -41.8 .070 140.3 1.095 -21.4 1200 1.025 146.9 1.934 -51.7 .103 138.9 1.134 -27.1 1400 1.073 140.1 1.970 -62.9 .142 135.4 1.175 -33.6 1600 1.126 132.3 1.966 -75.9 .190 131.2 1.208 -41.1 1800 1.180 123.8 1.954 -89.1 .245 125.0 1.226 -49.7 2000 1.223 115.0 1.915 -104.0 .305 117.9 1.224 -59.8