! Filename: BFS17ACD.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .902 178.9 1.877 -1.7 .001 79.4 1.004 -.9 100 .901 177.3 1.875 -3.8 .002 91.4 1.006 -1.7 200 .902 174.7 1.874 -7.8 .005 116.5 1.006 -3.9 300 .906 172.1 1.873 -11.6 .009 124.9 1.007 -5.8 400 .914 169.6 1.881 -15.7 .013 133.1 1.016 -7.8 500 .923 167.0 1.890 -19.7 .020 136.0 1.026 -9.8 600 .935 164.3 1.905 -23.8 .027 138.4 1.036 -11.9 700 .950 161.6 1.915 -28.0 .035 140.5 1.048 -14.0 800 .967 158.8 1.926 -32.6 .045 141.5 1.064 -16.4 900 .987 156.1 1.937 -37.2 .058 141.8 1.081 -18.9 1000 1.010 153.2 1.957 -42.1 .071 141.8 1.098 -21.5 1200 1.059 147.0 1.985 -52.2 .104 140.0 1.139 -27.3 1400 1.111 140.1 2.025 -63.6 .145 136.3 1.180 -33.9 1600 1.165 132.1 2.024 -77.0 .195 131.7 1.214 -41.6 1800 1.221 123.3 2.015 -90.6 .251 125.1 1.232 -50.4 2000 1.265 114.5 1.974 -105.8 .311 117.8 1.227 -60.7