! Filename: BFS17ACE.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=5V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .916 178.8 1.892 -1.8 .001 92.9 1.004 -.9 100 .917 177.2 1.890 -3.9 .002 98.3 1.006 -1.7 200 .917 174.6 1.889 -8.0 .005 118.4 1.006 -3.9 300 .921 171.9 1.889 -12.1 .008 127.3 1.007 -5.9 400 .928 169.4 1.897 -16.2 .014 132.9 1.017 -7.9 500 .938 166.6 1.906 -20.4 .020 135.7 1.027 -10.0 600 .949 164.0 1.922 -24.7 .027 139.1 1.037 -12.1 700 .965 161.2 1.932 -29.0 .036 140.6 1.050 -14.3 800 .982 158.4 1.944 -33.9 .047 141.4 1.066 -16.7 900 1.002 155.5 1.955 -38.7 .059 141.4 1.083 -19.3 1000 1.025 152.6 1.975 -43.7 .073 141.5 1.100 -22.0 1200 1.074 146.3 1.999 -54.3 .107 139.4 1.141 -28.0 1400 1.126 139.1 2.035 -66.3 .148 135.3 1.180 -34.8 1600 1.177 130.9 2.024 -80.2 .198 130.6 1.209 -42.8 1800 1.229 122.0 2.003 -94.4 .255 123.7 1.221 -51.9 2000 1.263 113.0 1.945 -110.0 .315 116.1 1.207 -62.3