! Filename: BFS17ACF.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=2mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .562 178.8 1.539 -2.0 .002 87.8 1.004 -.9 100 .563 177.2 1.537 -4.4 .004 88.6 1.007 -1.6 200 .564 174.8 1.534 -9.1 .009 97.6 1.006 -3.7 300 .567 172.2 1.528 -13.6 .013 101.4 1.006 -5.6 400 .573 169.7 1.526 -18.2 .019 105.4 1.015 -7.4 500 .579 167.0 1.524 -22.9 .024 108.1 1.023 -9.4 600 .589 164.4 1.525 -27.6 .030 111.0 1.031 -11.4 700 .600 161.6 1.520 -32.4 .037 113.9 1.041 -13.5 800 .614 158.7 1.513 -37.6 .045 116.4 1.054 -15.7 900 .628 155.8 1.505 -42.8 .053 118.7 1.068 -18.2 1000 .646 153.0 1.503 -48.1 .063 120.2 1.080 -20.7 1200 .680 146.9 1.483 -59.1 .086 122.4 1.109 -26.1 1400 .712 140.1 1.464 -70.9 .115 122.1 1.133 -32.2 1600 .744 132.8 1.414 -84.4 .150 120.9 1.148 -39.0 1800 .778 124.9 1.359 -97.8 .190 117.8 1.149 -46.4 2000 .808 117.3 1.292 -112.5 .233 113.4 1.132 -55.0