! Filename: BFS17ACG.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .776 178.8 1.752 -1.8 .001 77.7 1.004 -.8 100 .775 177.2 1.750 -3.9 .003 92.2 1.007 -1.5 200 .777 174.4 1.748 -8.0 .006 107.9 1.005 -3.5 300 .780 171.9 1.744 -12.0 .010 114.1 1.007 -5.3 400 .787 169.3 1.749 -16.0 .014 120.9 1.015 -7.1 500 .794 166.5 1.752 -20.2 .019 125.8 1.024 -8.9 600 .805 163.8 1.762 -24.3 .026 128.7 1.033 -10.8 700 .818 160.9 1.766 -28.6 .033 131.7 1.044 -12.8 800 .833 158.2 1.770 -33.2 .042 133.3 1.059 -14.9 900 .848 155.2 1.773 -37.8 .052 134.9 1.075 -17.2 1000 .867 152.3 1.785 -42.5 .064 135.2 1.089 -19.6 1200 .908 146.2 1.794 -52.5 .091 135.3 1.125 -24.8 1400 .949 139.4 1.814 -63.4 .125 133.0 1.161 -30.7 1600 .991 131.8 1.799 -76.1 .167 129.9 1.191 -37.5 1800 1.037 123.6 1.779 -88.9 .215 124.8 1.209 -45.3 2000 1.077 115.4 1.740 -103.1 .268 118.9 1.208 -54.3