! Filename: BFS17ACH.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .864 178.8 1.843 -1.7 .001 80.6 1.004 -.8 100 .864 177.2 1.842 -3.7 .002 100.4 1.007 -1.5 200 .865 174.6 1.839 -7.5 .005 111.6 1.005 -3.5 300 .869 172.0 1.839 -11.3 .008 122.3 1.007 -5.2 400 .875 169.5 1.845 -15.1 .013 130.3 1.016 -6.9 500 .883 166.8 1.852 -19.1 .018 133.7 1.025 -8.8 600 .895 164.2 1.865 -22.9 .025 137.8 1.034 -10.6 700 .910 161.4 1.875 -27.0 .033 139.1 1.046 -12.5 800 .925 158.6 1.883 -31.4 .042 140.8 1.061 -14.6 900 .943 155.9 1.895 -35.7 .052 141.4 1.077 -16.9 1000 .963 153.0 1.914 -40.3 .065 141.5 1.093 -19.1 1200 1.008 147.1 1.939 -49.8 .094 140.6 1.133 -24.3 1400 1.057 140.4 1.985 -60.4 .130 137.5 1.174 -30.1 1600 1.109 132.9 1.991 -72.9 .175 133.8 1.211 -37.0 1800 1.167 124.5 1.996 -85.6 .228 128.2 1.238 -44.9 2000 1.219 116.0 1.978 -99.7 .285 121.5 1.246 -54.3