! Filename: BFS17ACI.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .895 178.8 1.874 -1.7 .001 76.8 1.004 -.8 100 .894 177.2 1.873 -3.6 .002 89.9 1.007 -1.5 200 .896 174.5 1.872 -7.5 .005 116.5 1.006 -3.5 300 .899 171.9 1.872 -11.3 .008 126.7 1.007 -5.2 400 .905 169.4 1.879 -15.1 .012 132.7 1.016 -7.0 500 .914 166.7 1.888 -19.1 .018 136.5 1.025 -8.8 600 .924 164.0 1.903 -23.0 .025 139.4 1.035 -10.6 700 .940 161.3 1.914 -27.0 .033 141.2 1.046 -12.5 800 .955 158.6 1.926 -31.4 .042 142.4 1.062 -14.6 900 .973 155.8 1.939 -35.8 .053 142.8 1.079 -16.9 1000 .995 153.0 1.961 -40.4 .065 143.0 1.096 -19.3 1200 1.043 147.0 1.993 -50.1 .096 141.6 1.137 -24.4 1400 1.094 140.2 2.043 -60.9 .134 138.4 1.180 -30.4 1600 1.148 132.5 2.054 -73.5 .180 134.3 1.218 -37.4 1800 1.210 124.2 2.061 -86.5 .234 128.3 1.245 -45.5 2000 1.261 115.5 2.044 -101.1 .292 121.4 1.251 -55.1