! Filename: BFS17ACJ.S2P Version: 2.0 ! Philips part #: BFS17A Date: Jul 1990 ! Bias condition: Vce=10V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .908 178.8 1.890 -1.7 .001 72.5 1.004 -.8 100 .909 177.2 1.889 -3.8 .002 98.2 1.007 -1.5 200 .908 174.4 1.887 -7.7 .005 116.1 1.006 -3.5 300 .912 171.7 1.887 -11.6 .008 125.1 1.007 -5.3 400 .920 169.1 1.894 -15.5 .013 134.4 1.016 -7.0 500 .928 166.4 1.904 -19.6 .018 137.0 1.026 -8.9 600 .939 163.7 1.921 -23.6 .025 139.9 1.035 -10.8 700 .952 160.9 1.932 -27.8 .034 141.2 1.048 -12.7 800 .968 158.1 1.944 -32.3 .043 142.5 1.064 -14.8 900 .987 155.3 1.956 -36.9 .054 142.8 1.081 -17.2 1000 1.008 152.4 1.979 -41.7 .067 142.7 1.098 -19.6 1200 1.057 146.3 2.011 -51.7 .098 141.0 1.140 -24.9 1400 1.105 139.4 2.057 -62.9 .136 137.8 1.182 -31.1 1600 1.160 131.5 2.063 -76.0 .184 133.6 1.218 -38.3 1800 1.218 122.9 2.063 -89.5 .238 127.2 1.241 -46.7 2000 1.264 114.1 2.032 -104.5 .297 120.0 1.241 -56.5