! Filename: BFS17AD.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=5V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .496 -37.6 26.019 153.3 .009 76.8 .929 -10.9 ! 38.1 100 .404 -78.8 18.591 128.4 .018 66.2 .777 -17.7 ! 30.2 200 .335 -116.9 11.439 109.2 .028 66.0 .651 -18.0 ! 24.1 300 .314 -136.4 8.062 99.5 .037 68.7 .605 -17.1 ! 20.6 400 .307 -148.4 6.191 93.2 .046 71.0 .585 -16.8 ! 18.1 500 .304 -156.1 5.023 88.4 .055 73.0 .576 -17.3 ! 16.2 600 .303 -162.1 4.232 84.5 .065 74.1 .573 -18.0 ! 14.7 700 .301 -167.2 3.657 81.0 .074 75.3 .572 -19.0 ! 13.4 800 .299 -171.9 3.228 77.7 .083 75.7 .573 -20.1 ! 12.3 900 .298 -176.8 2.889 74.6 .092 76.1 .573 -21.3 ! 11.3 1000 .300 179.4 2.614 71.8 .102 76.6 .573 -22.5 ! 10.5 1200 .312 172.0 2.218 66.6 .120 77.1 .573 -25.1 ! 9.1 1400 .326 166.8 1.948 61.9 .139 77.6 .573 -28.1 ! 8.0 1600 .326 161.6 1.739 57.4 .157 77.7 .576 -31.0 ! 7.0 1800 .328 155.4 1.568 53.5 .176 77.9 .575 -33.9 ! 6.1 2000 .344 147.8 1.440 49.5 .197 77.6 .568 -36.8 ! 5.4