! Filename: BFS17AE.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=5V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .429 -45.4 28.889 149.3 .008 68.0 .906 -12.0 ! 37.6 100 .355 -91.8 19.198 123.2 .017 62.0 .742 -17.3 ! 29.7 200 .321 -131.3 11.342 105.9 .026 67.9 .632 -16.6 ! 23.8 300 .312 -145.1 7.873 96.9 .035 71.2 .596 -15.6 ! 20.3 400 .322 -154.3 6.023 91.4 .044 73.4 .583 -15.8 ! 17.9 500 .331 -162.4 4.965 86.3 .053 74.5 .577 -16.2 ! 16.2 600 .316 -168.2 4.149 82.9 .062 74.9 .576 -17.4 ! 14.6 700 .308 -171.4 3.568 79.6 .071 77.3 .576 -18.5 ! 13.2 800 .329 -177.2 3.147 76.4 .081 77.6 .579 -19.9 ! 12.2 900 .314 -178.4 2.840 73.2 .089 78.1 .581 -21.2 ! 11.3 1000 .330 175.6 2.544 69.8 .099 78.9 .579 -22.5 ! 10.4 1200 .332 170.0 2.166 64.8 .117 79.2 .579 -25.3 ! 9.0 1400 .357 163.8 1.896 59.9 .136 79.2 .581 -28.9 ! 7.9 1600 .345 159.3 1.682 56.3 .156 80.1 .585 -31.7 ! 6.9 1800 .343 153.1 1.490 51.4 .175 80.1 .585 -35.0 ! 5.8 2000 .384 146.7 1.408 47.8 .195 79.6 .583 -38.3 ! 5.5