! Filename: BFS17AF.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=10V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .882 -10.6 6.238 171.1 .010 81.4 .993 -3.0 ! 41.0 100 .848 -25.4 5.867 158.1 .025 73.6 .972 -7.4 ! 33.5 200 .753 -49.4 5.256 141.7 .046 65.8 .911 -12.8 ! 25.7 300 .670 -68.3 4.480 128.2 .058 58.7 .857 -16.2 ! 21.4 400 .595 -83.1 3.840 118.0 .068 54.4 .814 -18.8 ! 18.3 500 .546 -97.5 3.433 109.0 .074 52.9 .786 -19.7 ! 16.4 600 .480 -108.1 2.972 102.5 .079 53.1 .768 -21.3 ! 14.5 700 .458 -116.2 2.636 97.0 .084 54.2 .748 -22.7 ! 13.0 800 .427 -126.4 2.364 91.6 .088 54.6 .740 -23.4 ! 11.8 900 .398 -134.3 2.157 87.1 .093 56.3 .734 -24.5 ! 10.8 1000 .382 -142.1 1.958 82.1 .097 58.2 .723 -25.6 ! 9.7 1200 .355 -154.6 1.696 75.1 .107 62.1 .717 -28.2 ! 8.3 1400 .359 -164.9 1.518 68.2 .119 65.0 .711 -31.1 ! 7.3 1600 .338 -173.5 1.366 63.8 .130 68.9 .711 -33.7 ! 6.3 1800 .333 175.5 1.218 57.8 .145 71.9 .706 -36.6 ! 5.2 2000 .343 166.2 1.151 54.3 .162 74.5 .703 -39.8 ! 4.7