! Filename: BFS17AG.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=10V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .761 -17.6 13.258 165.5 .009 77.5 .979 -5.5 ! 40.0 100 .686 -41.0 11.574 146.7 .022 69.8 .918 -11.6 ! 32.1 200 .552 -73.0 8.937 126.8 .037 61.8 .807 -16.7 ! 25.2 300 .460 -93.6 6.841 113.7 .044 58.1 .739 -18.2 ! 21.2 400 .408 -109.5 5.480 105.2 .051 60.0 .701 -18.9 ! 18.5 500 .377 -123.2 4.670 98.0 .058 62.0 .679 -19.3 ! 16.7 600 .341 -132.9 3.948 93.1 .064 63.3 .668 -20.1 ! 15.0 700 .316 -138.9 3.433 88.9 .071 66.4 .661 -20.9 ! 13.7 800 .314 -149.7 3.043 84.4 .079 67.0 .657 -21.7 ! 12.6 900 .316 -152.1 2.748 81.2 .086 69.5 .657 -22.5 ! 11.7 1000 .303 -162.3 2.484 77.1 .093 70.5 .649 -23.7 ! 10.7 1200 .288 -171.3 2.123 71.2 .108 72.5 .648 -26.0 ! 9.3 1400 .304 -178.8 1.868 65.6 .125 74.1 .646 -29.0 ! 8.2 1600 .303 173.1 1.670 61.3 .141 76.2 .648 -31.4 ! 7.2 1800 .287 163.3 1.492 55.8 .159 76.8 .646 -34.1 ! 6.2 2000 .314 157.1 1.394 52.5 .177 77.7 .644 -37.1 ! 5.7