! Filename: BFS17AH.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=10V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .654 -25.7 20.995 159.2 .009 74.2 .959 -8.1 ! 39.8 100 .533 -58.1 16.521 136.1 .019 66.9 .849 -14.8 ! 31.4 200 .410 -93.4 11.123 116.1 .030 63.4 .719 -17.3 ! 24.9 300 .353 -114.2 8.037 105.1 .037 64.8 .665 -17.1 ! 21.2 400 .321 -129.8 6.264 98.1 .045 66.8 .640 -17.2 ! 18.7 500 .308 -139.0 5.217 92.0 .053 68.9 .628 -17.3 ! 17.0 600 .290 -148.1 4.374 88.1 .061 70.4 .622 -18.2 ! 15.3 700 .276 -152.1 3.777 84.5 .069 73.4 .619 -19.1 ! 14.0 800 .286 -161.9 3.341 80.8 .078 73.8 .618 -20.0 ! 12.9 900 .271 -165.8 3.004 77.6 .086 75.2 .621 -21.0 ! 12.0 1000 .281 -172.9 2.708 74.1 .094 75.2 .615 -22.0 ! 11.1 1200 .279 177.3 2.309 68.6 .111 76.9 .616 -24.5 ! 9.7 1400 .301 174.1 2.036 63.6 .129 77.2 .616 -27.5 ! 8.7 1600 .296 169.4 1.813 59.7 .146 78.1 .620 -30.0 ! 7.7 1800 .290 159.4 1.593 54.9 .163 78.6 .619 -32.7 ! 6.5 2000 .307 153.8 1.504 51.1 .182 78.3 .620 -35.6 ! 6.1