! Filename: BFS17AI.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=10V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .573 -32.7 25.747 154.5 .009 76.8 .938 -9.6 ! 39.2 100 .453 -69.6 18.801 130.1 .017 67.3 .802 -15.9 ! 31.0 200 .345 -105.9 11.759 110.6 .027 65.9 .682 -16.5 ! 24.7 300 .306 -126.5 8.332 100.7 .036 68.0 .637 -15.8 ! 21.1 400 .291 -139.6 6.408 94.3 .044 70.4 .618 -15.6 ! 18.6 500 .282 -148.4 5.206 89.5 .053 72.3 .609 -16.0 ! 16.7 600 .278 -155.3 4.386 85.5 .061 73.7 .605 -16.7 ! 15.2 700 .273 -160.8 3.792 82.1 .070 75.2 .604 -17.6 ! 13.9 800 .272 -166.2 3.347 78.8 .079 75.4 .606 -18.6 ! 12.8 900 .268 -171.4 2.992 75.7 .088 76.1 .606 -19.7 ! 11.8 1000 .270 -176.0 2.707 72.9 .096 76.6 .606 -20.8 ! 11.0 1200 .282 175.9 2.295 67.7 .113 77.3 .606 -23.3 ! 9.6 1400 .295 170.2 2.016 63.1 .131 78.0 .606 -26.1 ! 8.5 1600 .294 164.6 1.797 58.6 .148 78.3 .609 -28.7 ! 7.5 1800 .296 158.3 1.619 54.7 .166 78.6 .609 -31.4 ! 6.6 2000 .312 149.9 1.484 50.8 .185 78.4 .602 -34.1 ! 5.8