! Filename: BFS17AJ.S2P Version: 2.0 ! Philips part #: BFS17A Date: May 1990 ! Bias condition: Vce=10V, Ic=20mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .526 -38.1 28.982 151.1 .008 75.1 .919 -10.7 ! 38.8 100 .409 -77.7 19.795 125.2 .016 64.3 .775 -16.0 ! 30.7 200 .320 -115.1 11.907 107.4 .026 66.7 .667 -15.2 ! 24.5 300 .297 -134.0 8.293 98.2 .033 69.8 .630 -14.5 ! 21.0 400 .276 -146.2 6.358 92.7 .042 71.7 .615 -14.7 ! 18.5 500 .293 -152.8 5.256 87.6 .051 73.3 .609 -15.1 ! 16.8 600 .286 -160.3 4.387 84.1 .060 75.4 .608 -16.1 ! 15.2 700 .271 -163.7 3.775 80.8 .068 76.9 .608 -17.2 ! 13.9 800 .289 -171.1 3.323 77.6 .078 76.9 .611 -18.4 ! 12.8 900 .287 -174.0 2.993 74.7 .085 77.7 .613 -19.5 ! 11.9 1000 .280 179.2 2.684 71.2 .094 78.6 .610 -20.6 ! 11.0 1200 .300 173.3 2.282 65.9 .112 79.0 .612 -23.3 ! 9.6 1400 .310 168.8 2.000 61.2 .128 79.2 .613 -26.5 ! 8.5 1600 .308 163.6 1.778 57.7 .146 80.4 .618 -29.3 ! 7.5 1800 .312 154.0 1.577 53.1 .165 80.7 .619 -32.1 ! 6.5 2000 .335 149.6 1.480 49.6 .182 80.3 .619 -35.1 ! 6.0