! Filename: BFS17B.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .798 -26.8 13.497 159.9 .014 73.5 .961 -7.9 ! 38.2 100 .695 -60.7 11.137 138.1 .031 61.7 .857 -15.4 ! 29.6 200 .565 -96.0 7.424 115.6 .044 53.8 .726 -18.8 ! 22.3 300 .487 -118.1 5.526 102.3 .054 52.6 .666 -19.4 ! 18.6 400 .462 -133.9 4.266 93.6 .061 55.1 .639 -19.6 ! 15.9 500 .439 -142.6 3.473 88.2 .069 56.5 .626 -20.7 ! 13.9 600 .455 -149.1 2.959 83.1 .078 57.6 .619 -21.5 ! 12.5 700 .445 -156.0 2.561 77.6 .085 58.2 .619 -23.1 ! 11.2 800 .450 -163.0 2.272 73.2 .093 61.2 .621 -24.4 ! 10.2 900 .446 -166.6 2.035 69.9 .099 61.8 .623 -25.8 ! 9.3 1000 .443 -172.1 1.828 65.1 .106 63.4 .624 -27.5 ! 8.3 1200 .473 179.4 1.557 58.7 .119 65.7 .629 -31.1 ! 7.1 1400 .475 173.5 1.353 53.0 .133 67.9 .631 -35.6 ! 5.9 1600 .484 167.8 1.207 47.7 .147 71.7 .643 -39.8 ! 5.1 1800 .507 159.0 1.069 43.0 .165 75.0 .645 -44.4 ! 4.2 2000 .509 150.0 .989 39.5 .188 76.9 .643 -49.0 ! 3.5