! Filename: BFS17C.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .669 -39.9 20.383 152.1 .013 73.9 .925 -11.3 ! 37.2 100 .552 -83.0 14.632 126.8 .025 59.3 .769 -17.8 ! 28.8 200 .469 -118.2 8.710 106.1 .036 57.7 .645 -17.8 ! 22.2 300 .433 -137.6 6.166 95.2 .046 60.7 .605 -17.2 ! 18.7 400 .432 -147.6 4.684 87.8 .054 61.5 .591 -17.2 ! 16.2 500 .428 -154.9 3.765 83.0 .062 63.0 .585 -18.2 ! 14.2 600 .446 -160.1 3.167 78.7 .072 65.5 .586 -19.2 ! 12.8 700 .445 -165.6 2.729 73.7 .078 64.9 .589 -20.8 ! 11.5 800 .449 -170.8 2.416 69.7 .086 66.7 .594 -22.2 ! 10.5 900 .459 -175.2 2.144 66.6 .095 67.6 .599 -23.8 ! 9.6 1000 .462 -178.9 1.926 62.5 .102 68.9 .602 -25.6 ! 8.7 1200 .491 173.9 1.628 56.2 .115 71.7 .610 -29.6 ! 7.4 1400 .497 169.6 1.397 51.1 .131 74.6 .615 -34.3 ! 6.2 1600 .506 162.3 1.243 46.3 .147 77.3 .628 -38.7 ! 5.4 1800 .529 154.5 1.102 41.6 .169 80.2 .632 -43.5 ! 4.5 2000 .546 146.8 1.026 38.7 .195 81.1 .630 -48.2 ! 4.0