! Filename: BFS17CBA.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=2mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .559 178.7 1.538 -2.6 .002 89.8 1.002 -1.1 100 .559 177.5 1.535 -6.0 .005 92.8 1.005 -2.4 200 .561 174.9 1.530 -11.9 .010 96.8 1.005 -4.9 300 .560 172.5 1.524 -18.0 .015 100.8 1.010 -7.6 400 .565 170.1 1.517 -24.3 .021 105.5 1.018 -10.3 500 .570 167.6 1.511 -30.4 .027 108.7 1.029 -13.1 600 .575 165.2 1.504 -36.8 .034 111.8 1.040 -15.9 700 .582 162.6 1.488 -43.4 .042 113.8 1.053 -19.0 800 .592 159.8 1.467 -50.3 .052 116.0 1.065 -22.2 900 .601 157.3 1.447 -57.5 .062 117.4 1.078 -25.7 1000 .612 154.6 1.428 -64.7 .073 118.2 1.091 -29.3 1200 .636 149.3 1.362 -79.8 .100 119.0 1.108 -37.2 1400 .654 143.2 1.294 -95.9 .131 117.6 1.115 -45.7 1600 .672 136.7 1.191 -113.2 .167 115.8 1.101 -54.5 1800 .685 130.0 1.095 -130.2 .208 112.1 1.065 -63.8 2000 .695 123.4 1.002 -147.9 .250 107.7 1.015 -73.5