! Filename: BFS17CBB.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .774 178.5 1.751 -2.5 .001 74.0 1.001 -1.0 100 .773 177.0 1.749 -5.5 .003 92.8 1.005 -2.3 200 .773 174.1 1.746 -10.9 .007 107.3 1.005 -4.8 300 .773 171.1 1.747 -16.6 .011 115.2 1.011 -7.3 400 .776 168.3 1.751 -22.4 .017 120.0 1.021 -10.0 500 .781 165.3 1.759 -28.2 .023 124.5 1.033 -12.6 600 .784 162.4 1.765 -34.4 .032 127.8 1.046 -15.4 700 .792 159.6 1.766 -40.6 .042 129.2 1.062 -18.4 800 .800 156.5 1.761 -47.4 .052 129.9 1.077 -21.6 900 .811 153.6 1.757 -54.5 .065 130.0 1.095 -25.1 1000 .819 150.5 1.756 -61.8 .078 129.5 1.113 -28.8 1200 .838 144.3 1.712 -77.4 .111 127.7 1.140 -37.1 1400 .850 137.3 1.656 -94.2 .149 123.9 1.154 -46.2 1600 .860 129.8 1.539 -112.3 .192 119.6 1.141 -55.7 1800 .856 122.5 1.413 -130.2 .236 113.7 1.098 -65.8 2000 .849 115.7 1.281 -148.2 .280 107.7 1.037 -76.1