! Filename: BFS17CBC.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .863 178.6 1.836 -2.4 .001 74.2 1.001 -1.0 100 .861 177.0 1.836 -5.2 .002 96.1 1.005 -2.3 200 .862 174.1 1.837 -10.5 .006 112.0 1.005 -4.8 300 .861 171.2 1.842 -15.9 .010 122.5 1.011 -7.3 400 .865 168.5 1.852 -21.6 .016 128.0 1.022 -9.9 500 .871 165.6 1.870 -27.3 .022 131.9 1.034 -12.5 600 .875 162.8 1.887 -33.3 .031 134.2 1.049 -15.3 700 .884 159.9 1.898 -39.6 .041 135.3 1.067 -18.3 800 .895 156.9 1.904 -46.5 .053 136.0 1.084 -21.6 900 .909 154.0 1.912 -53.7 .066 135.9 1.104 -25.1 1000 .923 150.8 1.919 -61.1 .081 135.0 1.125 -28.9 1200 .950 144.2 1.887 -77.1 .116 132.3 1.156 -37.4 1400 .967 136.6 1.834 -94.7 .158 127.2 1.171 -46.9 1600 .976 128.4 1.703 -113.4 .205 121.7 1.155 -57.0 1800 .968 120.4 1.558 -131.7 .253 114.6 1.105 -67.4 2000 .948 113.0 1.400 -150.0 .299 107.9 1.036 -77.9