! Filename: BFS17CBD.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .893 178.5 1.865 -2.3 .001 69.9 1.001 -1.0 100 .891 177.1 1.865 -5.2 .002 97.6 1.005 -2.3 200 .892 174.2 1.868 -10.4 .005 114.7 1.005 -4.8 300 .891 171.3 1.876 -15.9 .009 123.9 1.011 -7.3 400 .895 168.5 1.889 -21.6 .015 129.5 1.022 -10.0 500 .901 165.8 1.909 -27.4 .022 134.4 1.035 -12.6 600 .907 163.0 1.929 -33.5 .031 136.4 1.051 -15.4 700 .917 160.3 1.944 -39.9 .041 137.8 1.069 -18.4 800 .931 157.3 1.951 -46.9 .053 137.8 1.087 -21.7 900 .947 154.3 1.962 -54.3 .067 137.7 1.107 -25.4 1000 .962 151.1 1.969 -61.9 .081 137.0 1.128 -29.2 1200 .993 144.4 1.935 -78.4 .119 133.6 1.158 -38.0 1400 1.014 136.3 1.876 -96.2 .163 128.1 1.171 -47.7 1600 1.021 127.9 1.734 -115.2 .211 122.0 1.151 -57.9 1800 1.008 119.5 1.581 -133.6 .260 114.6 1.097 -68.4 2000 .985 111.9 1.416 -151.9 .307 107.5 1.024 -78.9