! Filename: BFS17CBE.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=5V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .907 178.6 1.878 -2.4 .001 81.1 1.001 -1.1 100 .906 177.0 1.878 -5.3 .002 93.6 1.005 -2.3 200 .906 174.2 1.882 -10.6 .005 115.4 1.006 -4.9 300 .906 171.3 1.891 -16.2 .010 125.1 1.012 -7.4 400 .909 168.6 1.906 -22.1 .015 130.3 1.023 -10.1 500 .914 165.8 1.927 -28.0 .022 134.3 1.036 -12.8 600 .922 163.1 1.947 -34.3 .031 136.6 1.052 -15.7 700 .933 160.3 1.960 -40.9 .041 138.2 1.070 -18.8 800 .948 157.4 1.966 -48.2 .053 138.3 1.088 -22.2 900 .965 154.3 1.972 -55.7 .067 137.9 1.108 -25.9 1000 .982 151.1 1.977 -63.6 .083 137.2 1.128 -29.9 1200 1.015 144.2 1.933 -80.4 .121 133.7 1.155 -38.8 1400 1.033 135.9 1.863 -98.6 .166 127.8 1.163 -48.7 1600 1.038 127.3 1.711 -117.7 .214 121.6 1.136 -58.9 1800 1.023 119.1 1.552 -136.2 .263 113.9 1.080 -69.3 2000 .995 111.4 1.388 -154.5 .309 106.7 1.004 -79.6