! Filename: BFS17CBF.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=2mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .558 178.7 1.539 -2.5 .002 85.6 1.002 -.9 100 .557 177.3 1.535 -5.7 .005 89.3 1.005 -2.1 200 .557 174.7 1.530 -11.4 .009 95.7 1.004 -4.4 300 .558 172.1 1.526 -17.3 .014 101.4 1.009 -6.8 400 .560 169.7 1.521 -23.2 .020 104.6 1.018 -9.3 500 .565 167.1 1.518 -29.1 .026 108.2 1.028 -11.8 600 .569 164.6 1.511 -35.3 .033 110.8 1.039 -14.3 700 .575 162.1 1.499 -41.5 .041 112.9 1.052 -17.1 800 .584 159.3 1.482 -48.2 .049 115.2 1.064 -20.0 900 .593 156.8 1.466 -55.0 .059 116.6 1.078 -23.2 1000 .602 154.3 1.452 -61.9 .069 117.6 1.092 -26.5 1200 .623 149.1 1.394 -76.4 .093 118.9 1.112 -33.7 1400 .641 143.4 1.338 -91.8 .122 117.9 1.124 -41.6 1600 .661 137.0 1.245 -108.5 .156 116.7 1.117 -49.8 1800 .675 130.6 1.153 -125.0 .193 113.5 1.087 -58.7 2000 .691 124.2 1.063 -142.2 .233 109.6 1.041 -67.9