! Filename: BFS17CBG.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=5mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .766 178.5 1.744 -2.3 .001 83.7 1.002 -.9 100 .764 176.9 1.743 -5.2 .003 91.1 1.005 -2.1 200 .765 173.9 1.741 -10.4 .006 103.3 1.005 -4.3 300 .764 171.0 1.742 -15.7 .011 114.2 1.010 -6.6 400 .767 168.2 1.747 -21.2 .016 119.3 1.019 -9.0 500 .770 165.1 1.755 -26.7 .022 123.6 1.031 -11.3 600 .773 162.3 1.763 -32.4 .030 127.2 1.044 -13.8 700 .779 159.4 1.767 -38.3 .039 128.5 1.059 -16.5 800 .786 156.3 1.765 -44.7 .049 129.6 1.075 -19.4 900 .794 153.5 1.768 -51.4 .060 130.0 1.092 -22.5 1000 .804 150.6 1.771 -58.2 .073 129.8 1.112 -25.8 1200 .823 144.6 1.744 -72.8 .102 128.4 1.142 -33.3 1400 .836 137.9 1.710 -88.7 .138 125.1 1.164 -41.6 1600 .850 130.9 1.613 -106.0 .178 121.6 1.162 -50.6 1800 .854 123.5 1.504 -123.3 .220 116.2 1.130 -60.3 2000 .853 116.6 1.378 -141.0 .264 110.5 1.076 -70.3