! Filename: BFS17CBH.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=10mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .855 178.6 1.831 -2.2 .001 81.0 1.002 -.9 100 .852 177.0 1.832 -4.9 .003 87.6 1.005 -2.0 200 .853 174.0 1.833 -9.8 .005 111.8 1.005 -4.3 300 .851 171.1 1.837 -14.9 .010 121.6 1.010 -6.5 400 .855 168.2 1.847 -20.2 .015 126.8 1.020 -8.9 500 .857 165.3 1.864 -25.4 .021 131.0 1.032 -11.2 600 .862 162.5 1.881 -31.0 .029 134.1 1.046 -13.6 700 .869 159.7 1.894 -36.8 .038 135.4 1.062 -16.3 800 .879 156.9 1.904 -43.0 .049 135.8 1.079 -19.2 900 .891 154.0 1.917 -49.6 .061 135.7 1.099 -22.3 1000 .903 151.0 1.931 -56.4 .074 135.4 1.121 -25.6 1200 .931 144.9 1.924 -71.1 .106 133.2 1.157 -33.2 1400 .953 137.7 1.905 -87.3 .145 129.0 1.184 -41.9 1600 .971 129.9 1.809 -105.0 .190 124.4 1.184 -51.3 1800 .975 121.8 1.692 -122.7 .237 118.0 1.150 -61.5 2000 .967 114.0 1.548 -140.6 .284 111.3 1.091 -71.9