! Filename: BFS17CBI.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=15mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .883 178.5 1.858 -2.2 .001 82.3 1.001 -.9 100 .881 176.9 1.859 -4.8 .002 92.5 1.005 -2.0 200 .880 174.0 1.861 -9.7 .005 111.1 1.005 -4.3 300 .879 171.1 1.867 -14.8 .009 124.7 1.010 -6.5 400 .882 168.3 1.879 -20.1 .015 129.2 1.021 -8.9 500 .885 165.4 1.898 -25.3 .021 133.7 1.033 -11.3 600 .890 162.7 1.917 -30.9 .029 136.2 1.047 -13.7 700 .897 160.1 1.933 -36.7 .038 137.0 1.064 -16.4 800 .909 157.1 1.944 -43.1 .049 137.4 1.081 -19.3 900 .922 154.4 1.959 -49.6 .061 137.6 1.102 -22.5 1000 .935 151.4 1.976 -56.5 .075 137.0 1.123 -25.8 1200 .968 145.2 1.971 -71.3 .108 134.7 1.160 -33.5 1400 .996 137.7 1.954 -87.6 .149 130.3 1.187 -42.4 1600 1.016 129.7 1.857 -105.5 .195 125.3 1.185 -51.9 1800 1.019 121.2 1.735 -123.3 .244 118.3 1.150 -62.2 2000 1.008 113.2 1.589 -141.4 .292 111.2 1.088 -72.8