! Filename: BFS17CBJ.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jul 1990 ! Bias condition: Vce=10V, Ic=20mA ! COMMON BASE # MHz S MA R 50 ! Freq S11 S21 S12 S22 40 .899 178.5 1.874 -2.2 .001 65.8 1.001 -.9 100 .897 176.9 1.875 -4.9 .002 91.3 1.005 -2.1 200 .895 173.9 1.877 -9.9 .005 112.6 1.005 -4.3 300 .893 170.9 1.883 -15.1 .009 123.2 1.011 -6.6 400 .895 168.3 1.896 -20.4 .015 129.6 1.021 -9.0 500 .898 165.4 1.914 -25.8 .021 133.1 1.033 -11.4 600 .903 162.7 1.932 -31.6 .029 135.7 1.048 -13.9 700 .911 160.0 1.947 -37.5 .038 137.1 1.065 -16.6 800 .924 157.3 1.957 -43.9 .049 137.6 1.082 -19.6 900 .937 154.5 1.971 -50.7 .062 137.9 1.102 -22.8 1000 .953 151.5 1.986 -57.6 .075 137.5 1.124 -26.3 1200 .987 145.1 1.975 -72.7 .109 135.2 1.159 -34.1 1400 1.016 137.5 1.951 -89.2 .151 130.3 1.183 -43.1 1600 1.037 129.2 1.847 -107.3 .198 125.1 1.177 -52.8 1800 1.039 120.6 1.724 -125.2 .248 117.8 1.138 -63.1 2000 1.023 112.6 1.573 -143.4 .295 110.6 1.074 -73.6