! Filename: BFS17D.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=5V, Ic=15mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .567 -50.5 24.342 147.0 .012 68.0 .892 -13.0 ! 36.3 100 .477 -98.6 16.021 121.0 .022 58.1 .721 -18.0 ! 28.4 200 .428 -130.1 9.088 102.1 .032 60.9 .614 -16.6 ! 22.1 300 .428 -146.7 6.333 92.1 .041 62.1 .582 -15.7 ! 18.7 400 .431 -155.9 4.775 85.3 .051 65.7 .575 -15.8 ! 16.2 500 .431 -161.2 3.817 80.8 .060 66.5 .572 -16.8 ! 14.2 600 .461 -164.6 3.209 76.8 .068 67.1 .576 -18.0 ! 12.9 700 .459 -169.2 2.752 72.0 .075 68.1 .581 -19.8 ! 11.6 800 .464 -173.8 2.432 68.0 .083 69.6 .586 -21.4 ! 10.6 900 .473 -178.2 2.170 65.3 .091 70.4 .592 -23.1 ! 9.7 1000 .484 178.3 1.931 61.2 .099 71.7 .598 -24.9 ! 8.8 1200 .510 171.3 1.634 55.3 .113 75.2 .606 -29.2 ! 7.6 1400 .523 165.9 1.398 50.1 .130 77.7 .611 -34.0 ! 6.3 1600 .521 157.7 1.238 45.8 .148 80.9 .622 -38.6 ! 5.4 1800 .549 151.5 1.100 41.7 .172 82.8 .628 -43.5 ! 4.6 2000 .554 144.7 1.013 37.3 .198 83.6 .623 -48.4 ! 3.8