! Filename: BFS17F.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=10V, Ic=2mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .925 -14.5 6.252 168.5 .015 79.0 .989 -4.1 ! 41.0 100 .871 -33.8 5.939 154.3 .033 71.7 .956 -9.1 ! 32.3 200 .778 -60.5 4.869 134.1 .057 59.6 .875 -15.2 ! 24.1 300 .665 -82.8 4.069 118.8 .072 53.4 .815 -18.3 ! 19.5 400 .590 -99.3 3.342 107.5 .081 49.4 .770 -20.2 ! 16.2 500 .535 -111.1 2.810 100.1 .087 48.4 .743 -21.8 ! 13.9 600 .528 -121.6 2.463 94.0 .094 48.1 .727 -23.1 ! 12.5 700 .494 -131.7 2.168 87.0 .099 48.1 .718 -24.6 ! 11.1 800 .482 -138.4 1.952 81.5 .103 49.3 .712 -25.6 ! 10.0 900 .464 -145.4 1.756 77.7 .107 50.5 .708 -27.0 ! 9.0 1000 .450 -151.6 1.594 72.0 .113 51.8 .704 -28.4 ! 8.0 1200 .463 -162.7 1.379 64.6 .120 54.6 .702 -31.7 ! 6.8 1400 .461 -171.5 1.217 58.7 .128 57.9 .700 -35.5 ! 5.7 1600 .455 179.7 1.076 52.4 .137 62.1 .705 -39.2 ! 4.6 1800 .476 171.3 .970 47.4 .148 66.7 .707 -43.2 ! 3.9 2000 .475 162.4 .918 42.6 .165 70.5 .702 -47.3 ! 3.3