! Filename: BFS17G.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=10V, Ic=5mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .830 -23.6 13.091 161.3 .013 74.3 .970 -7.1 ! 39.8 100 .723 -54.3 11.097 140.6 .028 64.3 .881 -13.9 ! 30.6 200 .589 -87.3 7.650 118.1 .043 55.6 .754 -17.7 ! 23.2 300 .491 -110.2 5.743 104.7 .053 54.7 .688 -18.4 ! 19.2 400 .446 -124.8 4.457 95.9 .061 56.2 .664 -18.8 ! 16.5 500 .423 -134.7 3.632 90.1 .069 58.0 .649 -19.8 ! 14.4 600 .435 -142.5 3.101 85.1 .077 57.9 .642 -20.5 ! 13.0 700 .434 -150.7 2.686 79.4 .083 58.6 .640 -21.8 ! 11.8 800 .428 -156.1 2.382 75.1 .090 60.2 .642 -22.9 ! 10.7 900 .422 -161.1 2.142 71.8 .095 61.4 .642 -24.2 ! 9.8 1000 .412 -167.0 1.926 67.2 .104 62.6 .644 -25.6 ! 8.8 1200 .446 -174.5 1.635 60.5 .115 65.4 .647 -29.0 ! 7.6 1400 .448 178.8 1.424 55.1 .127 67.7 .649 -32.8 ! 6.4 1600 .461 170.2 1.263 49.5 .140 70.7 .660 -36.7 ! 5.5 1800 .487 163.6 1.112 44.6 .155 74.1 .666 -40.9 ! 4.6 2000 .495 153.8 1.051 40.8 .175 76.5 .662 -44.9 ! 4.2