! Filename: BFS17H.S2P Version: 2.0 ! Philips part #: BFS17 Date: Jun 1990 ! Bias condition: Vce=10V, Ic=10mA ! # MHz S MA R 50 ! Freq S11 S21 S12 S22 !GUM [dB] 40 .720 -34.1 19.986 154.3 .012 72.4 .936 -10.0 ! 38.2 100 .580 -73.5 14.934 130.0 .024 62.0 .797 -16.8 ! 29.6 200 .473 -107.4 9.110 108.8 .035 57.7 .672 -17.6 ! 22.9 300 .420 -129.0 6.532 97.4 .045 59.2 .627 -16.9 ! 19.3 400 .399 -140.2 4.970 89.9 .055 61.4 .610 -16.7 ! 16.7 500 .397 -146.9 4.007 85.2 .062 63.4 .604 -17.5 ! 14.8 600 .406 -152.8 3.386 80.7 .072 63.9 .603 -18.4 ! 13.3 700 .414 -158.8 2.909 75.9 .079 64.0 .604 -19.9 ! 12.1 800 .412 -164.3 2.577 71.9 .086 65.8 .608 -21.0 ! 11.0 900 .415 -168.3 2.295 68.8 .093 67.1 .612 -22.5 ! 10.1 1000 .419 -174.2 2.061 64.6 .100 67.7 .615 -24.0 ! 9.2 1200 .461 179.2 1.750 58.4 .112 69.9 .623 -27.5 ! 8.0 1400 .465 172.5 1.505 53.0 .126 72.4 .625 -31.5 ! 6.8 1600 .469 165.6 1.333 48.2 .141 75.4 .637 -35.5 ! 5.8 1800 .491 157.6 1.179 44.3 .159 78.4 .643 -39.8 ! 4.9 2000 .501 149.6 1.097 39.4 .182 80.0 .642 -44.1 ! 4.4